IESNA:LM-63-2002
[TEST]P1389761
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3C-927-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 3xLight Square PACKAGE 90CRI 2700K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (42) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.17A 140.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9050.6
TILT=NONE
42 -1 1 38 22 1 1 1.5000 0.5000 0.0000
1.000 1 140.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
58.8 75.9 159.1 428.4 829.9 1138.4 1339.1 1544.7 1804.2 2105.4 2418.7 2839.8 3282.9 3696.6 4103.0 4470.2 4722.4 4810.5 
4788.5 4609.8 4384.5 4063.8 3760.3 3828.8 4144.6 4514.3 4719.9 4744.4 4697.9 4639.1 4245.0 3652.6 2391.8 232.6 
63.7 31.8 22.0 0.0 
58.8 75.9 168.9 423.5 805.4 1140.8 1348.9 1535.0 1792.0 2083.3 2423.6 2815.3 3256.0 3708.9 4112.8 4475.1 4712.6 4800.7 
4773.8 4617.1 4377.2 4061.4 3784.8 3826.4 4147.1 4492.3 4717.5 4754.2 4702.8 4634.2 4276.8 3669.7 2497.1 
274.2 63.7 31.8 24.5 0.0 
58.8 75.9 154.2 411.3 763.8 1116.3 1314.6 1512.9 1762.6 2068.6 2401.6 2798.2 3197.2 3606.0 3948.8 4264.6 4521.6 4661.2 
4685.7 4582.8 4406.6 4223.0 4058.9 4000.2 4183.8 4524.1 4781.1 4891.3 4881.5 4839.9 4577.9 4034.5 3138.5 
639.0 68.5 39.2 29.4 0.0 
58.8 73.4 137.1 359.9 702.6 1018.4 1295.0 1500.7 1721.0 2039.3 2367.3 2744.3 3150.7 3525.3 3848.4 4098.1 4318.4 4526.5 
4683.2 4722.4 4668.5 4590.2 4543.7 4548.6 4634.2 4874.2 5143.4 5339.3 5388.3 5383.4 5187.5 4754.2 3860.6 
1432.1 75.9 49.0 39.2 0.0 
58.8 71.0 120.0 271.7 570.4 898.5 1194.7 1444.4 1667.2 1936.4 2276.7 2641.5 3020.9 3400.4 3767.6 4039.4 4249.9 4413.9 
4565.7 4668.5 4764.0 4786.0 4805.6 4844.8 4930.5 5089.6 5314.8 5505.8 5567.0 5589.0 5427.4 4810.5 3877.8 
2511.7 112.6 63.7 49.0 0.0 
58.8 71.0 107.7 230.1 489.6 805.4 1123.7 1393.0 1613.3 1875.2 2176.4 2558.3 2950.0 3336.8 3706.4 4005.1 4200.9 4345.4 
4455.5 4551.0 4636.7 4715.0 4786.0 4869.3 4986.8 5136.1 5351.5 5544.9 5608.6 5603.7 5317.3 4678.3 3990.4 
2810.4 335.4 71.0 56.3 0.0 
58.8 68.5 102.8 193.4 411.3 697.7 1011.1 1307.3 1552.1 1804.2 2085.8 2455.4 2815.3 3177.6 3557.1 3860.6 4103.0 4227.9 
4308.6 4399.2 4494.7 4587.7 4697.9 4822.7 4937.8 5104.3 5312.4 5508.2 5557.2 5488.6 5094.5 4538.8 3995.3 
2864.3 663.4 83.2 63.7 0.0 
58.8 68.5 85.7 137.1 244.8 465.1 727.1 993.9 1307.3 1586.4 1850.8 2112.7 2421.2 2759.0 3104.2 3459.2 3767.6 3975.7 4122.6 
4237.7 4350.3 4448.2 4553.5 4648.9 4742.0 4839.9 5008.8 5163.0 5141.0 5052.9 4702.8 4318.4 3681.9 2825.1 
1681.8 117.5 85.7 0.0 
58.8 66.1 73.4 93.0 137.1 217.9 372.1 575.3 805.4 1069.8 1346.5 1635.3 1921.8 2195.9 2477.5 2768.8 3089.5 3368.6 3650.1 
3882.7 4081.0 4249.9 4411.5 4551.0 4671.0 4776.2 4817.9 4781.1 4690.6 4587.7 4279.3 3890.0 3189.9 2386.9 1539.9 
455.3 105.3 0.0 
58.8 63.7 66.1 73.4 83.2 102.8 134.6 183.6 257.1 377.0 533.7 714.8 918.0 1118.8 1366.0 1608.4 1885.0 2188.6 2509.3 2856.9 3209.5 
3530.2 3806.8 4029.6 4235.2 4389.4 4480.0 4480.0 4367.4 4247.4 3625.6 2487.3 1273.0 604.7 310.9 107.7 102.8 0.0 
58.8 61.2 61.2 61.2 63.7 63.7 66.1 71.0 78.3 88.1 100.4 117.5 134.6 156.7 186.1 225.2 271.7 330.5 411.3 521.4 673.2 878.9 1182.4 
1552.1 2041.7 2543.6 2903.4 2962.2 2710.0 2411.4 1733.3 1194.7 788.3 426.0 146.9 26.9 7.3 0.0 
58.8 58.8 58.8 58.8 56.3 56.3 56.3 53.9 56.3 56.3 58.8 61.2 63.7 66.1 66.1 68.5 71.0 75.9 80.8 90.6 107.7 127.3 168.9 242.4 377.0 
616.9 952.3 1180.0 1052.7 883.8 457.8 222.8 97.9 34.3 17.1 9.8 4.9 0.0 
58.8 58.8 56.3 53.9 51.4 49.0 46.5 46.5 44.1 44.1 44.1 44.1 41.6 41.6 39.2 36.7 34.3 29.4 29.4 26.9 26.9 26.9 26.9 24.5 22.0 24.5 
26.9 29.4 29.4 24.5 14.7 12.2 7.3 7.3 4.9 4.9 4.9 0.0 
58.8 56.3 51.4 46.5 44.1 39.2 36.7 34.3 31.8 29.4 26.9 24.5 19.6 17.1 14.7 9.8 7.3 7.3 4.9 4.9 4.9 2.4 2.4 2.4 2.4 2.4 2.4 2.4 2.4 2.4 0.0 2.4 2.4 
2.4 2.4 4.9 4.9 0.0 
58.8 51.4 46.5 41.6 39.2 34.3 31.8 26.9 22.0 19.6 14.7 12.2 9.8 7.3 4.9 2.4 2.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.4 2.4 
2.4 4.9 0.0 
58.8 51.4 44.1 39.2 34.3 29.4 24.5 19.6 12.2 9.8 7.3 4.9 4.9 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.4 2.4 2.4 
4.9 0.0 
58.8 49.0 41.6 34.3 29.4 24.5 17.1 12.2 7.3 4.9 4.9 2.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.4 2.4 2.4 
2.4 0.0 
58.8 46.5 39.2 34.3 26.9 19.6 14.7 9.8 4.9 4.9 2.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.4 2.4 2.4 2.4 
0.0 
58.8 46.5 39.2 31.8 26.9 17.1 12.2 7.3 4.9 2.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.4 2.4 2.4 
0.0 
58.8 49.0 39.2 31.8 26.9 17.1 12.2 7.3 4.9 2.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
58.8 49.0 39.2 31.8 26.9 17.1 12.2 9.8 7.3 4.9 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
58.8 49.0 39.2 31.8 26.9 19.6 14.7 9.8 7.3 4.9 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
